IESNA:LM-63-2002
[TEST]P243513
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-H350D935-X4F0-XX-UDD-A-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH ASYMMETRIC FLUSH DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1266
TILT=NONE
184 -1 1 37 37 1 1 3.875 0.3125 0
1 1 11.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180
441.5 475.4 517.6 558 608.1 652 698.5 738.9 765.2 777.8
765.9 724.1 664.7 585.4 512.9 434.3 375.6 332 290.2 254.8
226.4 203.6 184.5 165.8 147.4 131.2 114.3 99.8 85.1 71.7
57.3 44.7 32.1 21.3 12.3 4.3 0
441.5 474 517.2 561.7 609.5 655.5 694.9 738.9 767.2 778.2
767.9 729 662.1 592.2 512.9 439.2 377.7 331.8 289.8 258.1
227.8 204.6 184 165.8 148.7 131.2 115.3 99.8 85.6 71
56.9 44.2 31.9 21.6 11.7 4.3 0
441.5 473.3 514.5 560.8 607 651 697.3 734.6 762.2 776.4
767.4 733.1 673.3 600.1 523 450.7 390 336.8 295 260.4
232.8 207.6 186 167.6 149.4 132.5 115.3 100.7 85.2 71.4
58.2 44.7 32.3 21.8 12.3 4.5 0
441.5 472.4 514.7 558 602.8 647 687.5 728.3 755.5 770.8
767 734.9 678.9 613.3 539.2 463.3 400.6 346.4 304.8 268
236.4 212.3 189.1 169.8 151.6 133.2 116.8 101.5 86.1 72.3
57.9 45.1 32.6 22.2 12.3 4.7 0
441.5 472.2 511.3 552.9 598.3 636.4 680 720.3 745.9 763.1
763.1 739.3 693.7 630.8 557.8 486.1 423.9 365.1 318.1 279
248.7 219.3 195.2 173.2 154.4 137 120 103.3 87.2 72.8
58.8 45.4 32.8 22 12.3 4.7 0
441.5 471.3 507.5 547.5 587.9 628.6 672.6 706.5 731.5 750.8
756 739.6 702.5 651.3 582.5 509.8 448.6 387.1 337.6 295.6
260.2 229.4 203.6 180.2 159.7 140.8 122.9 105.2 89.2 74.1
59.8 46.3 34.2 22.7 13.2 5.2 0
441.5 469.5 504.6 541.7 580.3 621 653.3 687.2 716.2 735.1
743.4 735.8 708.8 666.8 608.4 544.1 477.2 418.1 364.4 318.6
278.8 244.2 214.5 190.9 167.6 146.5 127.4 109.2 92.1 75.9
61.5 47.6 34.6 23.1 13 5 0
441.5 467 501 536.7 571.8 604.1 636 668.1 695.5 714.9
724.7 724.5 708.1 678.4 629.9 572.6 513.6 453.8 400.1 347.1
304.4 267.8 232.5 205.1 178.8 156.1 134.6 114.8 96.8 79.5
64.2 49.2 36.2 24.1 13.7 5.4 0
441.5 463.7 494 523.7 557.8 589.3 619.2 649.5 670.8 688.8
700.9 705 696.9 677.3 643 600.1 545.3 490.9 438.1 383.7
335.8 296.1 257.2 224.9 195.5 169.2 145.4 124 103.4 84.9
68.3 52.1 37.5 25.2 14.4 6.1 0
441.5 460.3 488 516.5 545.5 573.8 600.1 624.5 641.6 657.4
669.5 675.5 672.9 661.6 639.1 608.4 565.7 519.8 470.9 420.5
374.3 329.6 289.4 253.6 219 190.1 160.4 135.9 113.7 93.2
74.1 55.9 40.4 26.7 15.1 6.1 0
441.5 460.3 483.9 510.6 534.7 558.1 583.7 601.2 615.3 629.9
639.8 642.3 641.4 635.3 620.5 598.9 567 533.3 492.2 449.1
405.3 361.7 319 279.7 244.9 210.3 179.3 153 126.3 102.4
81.1 62.2 43.4 29 16.8 6.7 0
441.5 459.2 479.6 502.1 524.6 545.5 561.6 580 592.2 601.9
607 607.2 606.3 600.5 587.5 570.9 550 521.4 490.7 456.9
416.5 379 338.3 300.8 262.4 227.6 194.3 164.9 135.5 111.9
87.6 66.1 47 31.2 17.3 6.7 0
441.5 457.2 475.2 494 510.6 528.6 540.3 554.7 564.5 573.3
572 571.3 566.6 560.1 545.9 532 513.4 493.3 465.2 436
405.5 370.2 333.8 300.4 265.5 232.3 200.2 168.1 139.3 113.5
89.9 68.1 47.9 31.4 17.7 6.8 0
441.5 455.8 468.9 484.3 497.8 509.8 518.1 532.7 532.7 538.3
538.7 531.8 525 514.7 500.3 485.7 467.9 446.4 423.5 397.4
369.5 340.8 308.9 278.4 247.4 215.9 186.9 159.1 133 107.2
84.9 65.2 46.3 29.6 16.4 6.7 0
441.5 451.6 463.2 473.6 483.2 491.6 496.5 506.8 503.4 507.7
501.6 495.1 484.8 472.5 456.9 440.3 420.6 400.5 377.9 352.9
329.1 301.1 274.7 249.1 220.6 194.8 168 144.4 119.5 97.9
77.7 58.9 42 27.6 15.1 6.1 0
441.5 449.1 456.7 463.5 469.8 473.8 476 481.2 477 474.7
468.6 459.7 449.7 434.3 420.6 401.2 381.5 359.5 338.6 314.1
291.4 266.9 243.7 218.8 196.6 171.2 149.9 129.4 108 88.7
70.1 54.4 38 24.5 14.1 5.8 0
441.5 446.8 450.9 455.1 457 457.2 458.7 453.3 452 444.4
439.6 428.4 417.6 402.1 387.1 369.5 349.4 329.3 307.5 286.6
263.1 242 218.8 197.7 176.8 155 134.6 116.1 98.2 80.6
64.3 49.4 35.3 23.1 12.8 5.4 0
441.5 444.6 446.2 446.2 445.5 443 440.1 433.6 428.4 418.8
410.7 399.9 387.8 374.7 360.1 344 325.5 306 285.7 265.1
245.5 223.1 202.6 182.2 162.7 144.2 125.4 108.5 91.4 75.5
60.6 46.9 33.2 21.6 12.4 5.2 0
441.5 442.3 441 437.9 434 428.9 421.9 413.8 405.7 396.5
386 375.6 362.6 349.6 334.9 320.3 303.3 287.6 268.7 250
230 210.9 191.4 173 154.4 137.9 119.5 103.3 87.2 72.4
58 44.5 31.9 21.1 12.1 5.6 0
441.5 439.7 435.2 429.8 423.9 415.9 408.4 397.6 388.6 376.3
365.7 352.7 341.7 327.3 314.8 299.3 285.5 269.3 253 235.5
219.3 200.4 183.1 165.8 149.6 132.5 115.3 99.7 85.1 69.9
56.8 44 31.7 20.9 11.7 5 0
441.5 436.5 429.3 421.9 413.4 403.5 393.2 383 371.6 360.3
347.8 335.6 323.5 310.7 296.8 282.8 268.5 253.9 237.5 223.7
207.8 191.9 175.2 160.2 144.4 128.7 113.2 98.8 83.8 69.4
55.9 43.1 31 20.9 12.3 5.4 0
441.5 434.5 424.1 414.5 404.1 392.5 381.2 370.9 357 346.4
335.9 321.3 310 296.5 282.2 268.2 254.3 239.7 226 212.1
197 183.3 168.9 154.8 139.9 125.3 110.8 96.1 82 68.5
55.9 43.4 31.7 20.5 12.6 5.6 0
441.5 431.4 420.1 408 396.5 384.2 372.3 360.4 348.7 337.4
324 311.4 298.3 284.2 270.2 256.5 243.1 229.8 215.7 202.7
189.6 176.6 163.1 149.2 136.1 122 107.8 94.6 81.5 67.8
55.7 43.3 31.7 21.4 12.4 6.1 0
441.5 430 415.9 402.3 389.8 377.6 364.2 352.9 339.9 327.6
315.4 302.2 288.2 275 262 247.6 235 222 209.1 196.8
184.2 171.4 158.4 145.3 132.6 119.3 105.4 93.2 80 67.9
54.8 42.9 31.9 21.8 13 6.1 0
441.5 427.8 412.3 396.8 383.3 370.5 358.6 344.6 333.4 321.3
307.1 293.2 279.7 266.2 252.7 239.9 227.4 215.7 203.1 191.6
179.3 167.2 154.4 142.4 129.6 117.3 104.9 92.1 79.1 68.1
55 43.8 32.6 22.7 13.7 6.7 0
441.5 424.2 407.3 391.8 377.4 363.3 353.1 338.1 325.3 313.8
299.2 284.6 271.8 259.2 246.2 233.9 222.6 210.9 199.3 187.8
175.9 164.5 153.5 141.1 129.2 116.8 104.2 92.1 80 67.9
55.3 43.8 32.8 24 14.6 7 0
441.5 421.7 402.6 386.4 371.8 357.7 344.6 332.9 319.5 306.6
292.1 278.4 265.1 252.3 240.6 230.7 219 207.4 197.2 186.2
175.7 163.8 152.5 140.6 128.9 116.8 105.8 93.4 80.7 68.7
57.7 46 34.6 24.7 15.3 7.6 0
441.5 419 398.6 381.3 366.2 353.2 339.5 326.6 313.8 299.9
285.5 273.8 260.6 248.3 238.3 227.4 217.5 206.7 196.3 185.8
174.5 163.8 153 142.4 131.2 119.1 107.2 96.1 84 71.7
59.3 47.9 36.8 26 16.6 8.3 0
441.5 417.9 397.4 379.4 364.2 349.8 338.1 323.1 309.4 296.3
283.1 269.6 257.9 247.1 236.3 226.5 216.3 206.9 196.6 186.5
176.1 165.8 155.2 144.9 134.3 122.6 110.7 99.1 87.2 75
62.5 50.6 39.6 28.5 18.4 9.6 0
441.5 418.3 395.8 377.9 362.4 348.5 333.6 321.2 307.6 293.8
279.2 267.1 256.6 245.8 235.9 226.4 216.8 208 197.7 188
177.9 169 158.4 148.3 137.9 127.2 115.2 103.6 91.6 79.1
66.5 54.6 42.4 31.4 20.7 10.5 0
441.5 417.2 394.3 377.2 359.9 346 332.1 318.5 305.3 289.1
277.5 265.5 254.3 244.4 235.4 226.5 217.5 208.2 199 190.9
181.3 172.1 162.7 153.9 143.5 132.5 120.7 109.4 97 84.3
72.1 59.5 46.7 34.4 22.9 11.9 0
441.5 415.8 393.4 374.7 358.8 344.9 330 316.5 302.6 288.5
274.3 262.9 253.9 244.6 235.7 226.9 218.8 210 201.5 193.4
184.7 176.6 167.8 159 148.5 137.9 126.7 115.7 103.1 90.3
77.5 64.3 50.1 38 24.9 13.3 0
441.5 416.1 392.5 373.6 357.6 344.2 328.5 313.8 298.8 285.1
273.8 263.1 252.7 244.2 235.7 227.8 219.9 211.9 204 196.3
189.1 180.6 172.1 163.6 154.3 144 133.2 121.5 109.2 95.9
82.2 68.1 53.7 40.2 26.7 14.1 0
441.5 415.4 392 371.8 356.3 341.5 324.9 312 298.4 284.7
272 261 252.7 244.9 236.1 228.3 221.1 213.6 206.4 199
191.8 184.5 176.4 168.3 159.3 149.2 138.8 126.7 114.3 100.4
86 71 56 41.3 27.2 14.4 0
441.5 415.2 390.2 371.3 354.7 340.6 324.9 311.8 297.7 284.2
271.4 261.1 252.1 244.9 236.8 229.2 221.9 214.8 208 200.9
194.3 187.1 179.7 171.9 162.6 152.6 142.6 130.3 117 103.6
89.6 73.2 58.8 43.8 28.1 15 0
441.5 414.5 390 371.3 355 339.5 324.9 310.9 295.4 282.2
271.1 261.5 252.8 244.2 237 230 222.6 215.4 208.9 202.7
195.9 189.1 181.5 173.7 164.9 155.7 144.9 132.6 119.5 106
90.8 75.2 59.5 43.3 28.7 15.3 0
441.5 414.9 389.3 369.8 354.3 338.5 321.9 310.7 297 282.6
269.6 260.6 251.9 244.4 236.8 229.2 222.4 215.9 209.1 202.6
195.7 190 183.1 174.5 165.4 156.4 145.3 133.7 121.1 107.1
91.6 75.3 61.3 44 28.8 15.5 0
